IESNA:LM-63-2002
[TEST]P1389525
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-727-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18613.9
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
120.8 156.1 327.3 881.1 1706.8 2341.2 2754.1 3177.0 3710.7 4330.0 4974.5 5840.5 6751.8 7602.7 8438.5 9193.7 9712.3 9893.5 
9848.2 9480.7 9017.5 8357.9 7733.6 7874.6 8524.1 9284.3 9707.2 9757.6 9661.9 9541.1 8730.5 7512.0 4919.1 478.3 
130.9 65.5 45.3 0.0 
120.8 156.1 347.4 871.0 1656.5 2346.3 2774.2 3156.9 3685.5 4284.7 4984.5 5790.1 6696.4 7627.8 8458.6 9203.8 9692.1 9873.4 
9818.0 9495.8 9002.4 8352.9 7783.9 7869.5 8529.1 9239.0 9702.2 9777.7 9672.0 9531.0 8795.9 7547.3 5135.6 
563.9 130.9 65.5 50.3 0.0 
120.8 156.1 317.2 845.9 1570.9 2295.9 2703.7 3111.6 3625.1 4254.5 4939.2 5754.9 6575.6 7416.4 8121.3 8770.8 9299.4 9586.4 
9636.8 9425.3 9062.8 8685.2 8347.8 8227.0 8604.6 9304.5 9833.1 10059.7 10039.5 9954.0 9415.2 8297.5 6454.7 
1314.1 141.0 80.6 60.4 0.0 
120.8 151.0 282.0 740.1 1445.0 2094.5 2663.5 3086.4 3539.5 4194.1 4868.7 5644.1 6479.9 7250.2 7914.8 8428.4 8881.5 9309.5 
9631.7 9712.3 9601.5 9440.4 9344.7 9354.8 9531.0 10024.4 10578.3 10981.1 11081.8 11071.7 10668.9 9777.7 7940.0 
2945.4 156.1 100.7 80.6 0.0 
120.8 146.0 246.7 558.9 1173.1 1847.8 2457.0 2970.6 3428.8 3982.6 4682.4 5432.6 6213.0 6993.4 7748.7 8307.6 8740.6 9077.9 
9390.0 9601.5 9797.9 9843.2 9883.5 9964.0 10140.2 10467.5 10930.7 11323.4 11449.3 11494.6 11162.3 9893.5 7975.2 
5165.8 231.6 130.9 100.7 0.0 
120.8 146.0 221.5 473.3 1007.0 1656.5 2311.0 2864.8 3318.0 3856.7 4476.0 5261.4 6067.0 6862.5 7622.8 8237.1 8639.9 8936.9 
9163.5 9359.8 9536.1 9697.2 9843.2 10014.4 10256.0 10563.2 11006.2 11404.0 11534.9 11524.8 10935.8 9621.7 8206.9 
5780.0 689.8 146.0 115.8 0.0 
120.8 141.0 211.5 397.8 845.9 1434.9 2079.4 2688.6 3192.1 3710.7 4289.7 5050.0 5790.1 6535.3 7315.7 7940.0 8438.5 8695.2 
8861.4 9047.7 9244.0 9435.4 9661.9 9918.7 10155.4 10497.7 10925.7 11328.5 11429.2 11288.2 10477.6 9334.7 8216.9 
5890.8 1364.5 171.2 130.9 0.0 
120.8 141.0 176.2 282.0 503.5 956.6 1495.4 2044.2 2688.6 3262.6 3806.4 4345.1 4979.5 5674.3 6384.2 7114.3 7748.7 8176.6 8478.7 
8715.4 8947.0 9148.4 9364.9 9561.2 9752.6 9954.0 10301.4 10618.6 10573.2 10392.0 9672.0 8881.5 7572.5 5810.3 
3459.0 241.7 176.2 0.0 
120.8 135.9 151.0 191.3 282.0 448.1 765.3 1183.2 1656.5 2200.2 2769.2 3363.3 3952.4 4516.3 5095.3 5694.4 6354.0 6928.0 7507.0 
7985.3 8393.1 8740.6 9072.9 9359.8 9606.5 9823.0 9908.6 9833.1 9646.8 9435.4 8801.0 8000.4 6560.4 4909.0 3166.9 
936.5 216.5 0.0 
120.8 130.9 135.9 151.0 171.2 211.5 276.9 377.6 528.7 775.4 1097.6 1470.2 1888.1 2300.9 2809.5 3307.9 3876.9 4501.2 5160.8 5875.7 6600.7 
7260.3 7829.2 8287.4 8710.3 9027.5 9213.8 9213.8 8982.2 8735.5 7456.7 5115.4 2618.1 1243.6 639.4 221.5 211.5 0.0 
120.8 125.9 125.9 125.9 130.9 130.9 135.9 146.0 161.1 181.3 206.4 241.7 276.9 322.2 382.7 463.2 558.9 679.7 845.9 1072.4 1384.6 1807.5 2431.8 
3192.1 4199.1 5231.2 5971.4 6092.2 5573.6 4959.4 3564.7 2457.0 1621.2 876.1 302.1 55.4 15.1 0.0 
120.8 120.8 120.8 120.8 115.8 115.8 115.8 110.8 115.8 115.8 120.8 125.9 130.9 135.9 135.9 141.0 146.0 156.1 166.2 186.3 221.5 261.8 347.4 498.5 775.4 
1268.8 1958.6 2426.8 2165.0 1817.6 941.5 458.2 201.4 70.5 35.2 20.1 10.1 0.0 
120.8 120.8 115.8 110.8 105.7 100.7 95.7 95.7 90.6 90.6 90.6 90.6 85.6 85.6 80.6 75.5 70.5 60.4 60.4 55.4 55.4 55.4 55.4 50.3 45.3 50.3 
55.4 60.4 60.4 50.3 30.2 25.2 15.1 15.1 10.1 10.1 10.1 0.0 
120.8 115.8 105.7 95.7 90.6 80.6 75.5 70.5 65.5 60.4 55.4 50.3 40.3 35.2 30.2 20.1 15.1 15.1 10.1 10.1 10.1 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 5.0 5.0 
5.0 5.0 10.1 10.1 0.0 
120.8 105.7 95.7 85.6 80.6 70.5 65.5 55.4 45.3 40.3 30.2 25.2 20.1 15.1 10.1 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
5.0 10.1 0.0 
120.8 105.7 90.6 80.6 70.5 60.4 50.3 40.3 25.2 20.1 15.1 10.1 10.1 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
10.1 0.0 
120.8 100.7 85.6 70.5 60.4 50.3 35.2 25.2 15.1 10.1 10.1 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
5.0 0.0 
120.8 95.7 80.6 70.5 55.4 40.3 30.2 20.1 10.1 10.1 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 5.0 
0.0 
120.8 95.7 80.6 65.5 55.4 35.2 25.2 15.1 10.1 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
0.0 
120.8 100.7 80.6 65.5 55.4 35.2 25.2 15.1 10.1 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
120.8 100.7 80.6 65.5 55.4 35.2 25.2 20.1 15.1 10.1 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
120.8 100.7 80.6 65.5 55.4 40.3 30.2 20.1 15.1 10.1 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
